Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
ME-7000 | ME-7000 Converged Compression Platform
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
High density modular multi-video format encoder, transcoder with grooming, splicing and multiplexing
Features and Benefits
The ME-7000 high performance converged compression platform is focused on the efficient delivery of high quality linear broadcast video for IPTV, cable, satellite and OTT applications. It provides multi-codec support of HEVC, MPEG-4 AVC and MPEG-2 encoding. Output formats may be UltraHD 4k, HD, SD or multi-bitrate (MBR) transcoding for ABR multi-screen IP video delivery.
Through the optimum combination of ASIC-based compression technologies coupled with ARRIS video pre-processing software enhancements it provides the best of hardware and software architectures, delivering high-density and high video quality in a future-proof, upgradable platform. The ME-7000 provides a flexible and easily upgradeable system with cost saving low power per channel to provide simultaneous multi-format outputs in any environment.
The ARRIS ME-7000 converged compression platform provides unmatched video compression efficiency for the highest quality video at all bit-rates. Dedicated encoding/transcoding hardware, using the latest compression silicon designs and software techniques, delivers incredible density, saving valuable rack-space and power. Designed for 24x7 operation, the ME-7000 is the best choice for service providers delivering multi-format video services to their subscribers.
Through the optimum combination of ASIC-based compression technologies coupled with ARRIS video pre-processing software enhancements it provides the best of hardware and software architectures, delivering high-density and high video quality in a future-proof, upgradable platform. The ME-7000 provides a flexible and easily upgradeable system with cost saving low power per channel to provide simultaneous multi-format outputs in any environment.
The ARRIS ME-7000 converged compression platform provides unmatched video compression efficiency for the highest quality video at all bit-rates. Dedicated encoding/transcoding hardware, using the latest compression silicon designs and software techniques, delivers incredible density, saving valuable rack-space and power. Designed for 24x7 operation, the ME-7000 is the best choice for service providers delivering multi-format video services to their subscribers.
- Dedicated programmable silicon designed for multi-codec compression
- A consistent, high density channel count within a 1RU platform, independent of input or output encoding formats
- Dual hot-swappable power supplies for ultimate flexibility of 24 x 7 operation
- Flexible configuration options simplify headend architectures, reduce chassis count, and increase reliability
- Embedded Element ManagerGUI for easy drag and drop configuration and management along with XML configuration over HTTPS
- Reduced capital and operational costs through reduced rack-space, less power and cooling requirements, compared with software based encoders
- Modular upgradeability to UHD, HEVC codec support as required
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Converged compression platform |
General Specifications
| Audio | Passthrough, encode, transcode and loudness leveling for Dolby Digital, Dolby Digital Plus, MPEG1-L2, HE-AAC and AAC-LC options |
| Cooling Type | Front to rear airflow |
| Data | SCTE 35 ad insertion splice points from SCTE104, EIA608/708 closed-captioning, SCTE27, Teletext, OP-47, and DVB subtitling |
| Grooming/Muxing & Ad Splicing | Performs grooming, MPEG-2, MPEG-4 & HEVC Ad splicing and processing-intensive multiplexing |
| Modules, quantity | 3 |
| Rack Units | 1 |
| Video Formats | HD | HEVC | MPEG-2 | MPEG-4 | SD |
| Video Inputs | 10 GB Ethernet Optical/Copper | MPEG-2 | MPEG-4 | SDI | 1 GB Ethernet Optical/Copper |
| Video Outputs | 10 GB Ethernet Optical/Copper | Main plus Picture in Picture | Multi-Bit Rate (MBR) | Unicast or Multicast | 1 GB Ethernet Optical/Copper |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 447.04 mm | 17.6 in |
| Depth | 673.1 mm | 26.5 in |
Electrical Specifications
| Power Consumption, module 1 | 260 W |
| Power Consumption, module 2 | 330 W |
| Power Consumption, module 3 | 400 W |
| Power Supply, ac | 100–240 V |
| Power Supply, dc | -44 to -60 V |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Humidity | 5%–95% |
| Operating Altitude | 0 meters to 3048 meters (0 feet to 10,000 feet) |
| Standards Compliance | CAN/CSA | CB | CE | CISPR | FCC | GS | ICES | REACH | RoHS Compliant | UL | VCCI | WEEE |
Packaging and Weights
| Weight, gross | 17.69 kg | 39 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Converged compression platform |
General Specifications
| Audio | Passthrough, encode, transcode and loudness leveling for Dolby Digital, Dolby Digital Plus, MPEG1-L2, HE-AAC and AAC-LC options |
| Cooling Type | Front to rear airflow |
| Data | SCTE 35 ad insertion splice points from SCTE104, EIA608/708 closed-captioning, SCTE27, Teletext, OP-47, and DVB subtitling |
| Grooming/Muxing & Ad Splicing | Performs grooming, MPEG-2, MPEG-4 & HEVC Ad splicing and processing-intensive multiplexing |
| Modules, quantity | 3 |
| Rack Units | 1 |
| Video Formats | HD | HEVC | MPEG-2 | MPEG-4 | SD |
| Video Inputs | 10 GB Ethernet Optical/Copper | MPEG-2 | MPEG-4 | SDI | 1 GB Ethernet Optical/Copper |
| Video Outputs | 10 GB Ethernet Optical/Copper | Main plus Picture in Picture | Multi-Bit Rate (MBR) | Unicast or Multicast | 1 GB Ethernet Optical/Copper |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 447.04 mm | 17.6 in |
| Depth | 673.1 mm | 26.5 in |
Electrical Specifications
| Power Consumption, module 1 | 260 W |
| Power Consumption, module 2 | 330 W |
| Power Consumption, module 3 | 400 W |
| Power Supply, ac | 100–240 V |
| Power Supply, dc | -44 to -60 V |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Humidity | 5%–95% |
| Operating Altitude | 0 meters to 3048 meters (0 feet to 10,000 feet) |
| Standards Compliance | CAN/CSA | CB | CE | CISPR | FCC | GS | ICES | REACH | RoHS Compliant | UL | VCCI | WEEE |
Packaging and Weights
| Weight, gross | 17.69 kg | 39 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
