FIST® Entrance Wall Cabinet, 1000 mm high
Specifications
Product classification
| Regional Availability | Asia | EMEA |
| Product Type | Fiber entrance cabinet |
| Product Brand | FIST® |
| Product Series | FIST-WR |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom | Top |
| Cable Exit Location | Bottom | Top |
| Color | Gray |
| Mounting | Wall |
Dimensions
| Height | 1000 mm | 39.37 in |
| Width | 840 mm | 33.071 in |
| Depth | 365 mm | 14.37 in |
Environmental Specifications
| Environmental Space | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA |
| Product Type | Fiber entrance cabinet |
| Product Brand | FIST® |
| Product Series | FIST-WR |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom | Top |
| Cable Exit Location | Bottom | Top |
| Color | Gray |
| Mounting | Wall |
Dimensions
| Height | 1000 mm | 39.37 in |
| Width | 840 mm | 33.071 in |
| Depth | 365 mm | 14.37 in |
Environmental Specifications
| Environmental Space | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
