Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FIST® Entrance Wall Cabinet, 760 mm high
Regional Availability | Asia | EMEA |
Product Type | Fiber entrance cabinet |
Product Brand | FIST® |
Product Series | FIST-WR |
Access | Front |
Cable Entry Location | Bottom | Top |
Cable Exit Location | Bottom | Top |
Color | Gray |
Mounting | Wall |
Height | 760 mm | 29.921 in |
Width | 840 mm | 33.071 in |
Depth | 365 mm | 14.37 in |
Environmental Space | Indoor |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | EMEA |
Product Type | Fiber entrance cabinet |
Product Brand | FIST® |
Product Series | FIST-WR |
Access | Front |
Cable Entry Location | Bottom | Top |
Cable Exit Location | Bottom | Top |
Color | Gray |
Mounting | Wall |
Height | 760 mm | 29.921 in |
Width | 840 mm | 33.071 in |
Depth | 365 mm | 14.37 in |
Environmental Space | Indoor |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |