760239985 | FACT-2EPATE9
Base Product: FACT-PATCH-CHASSIS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Fiber Optic Patch Chassis, gray, 2E high, 48-port, singlemode, holding 4 hinged trays loaded with LSH/APC adapters
Features and Benefits
- Designed for use with the all-purpose all-front-access FACT frames and FIST-GR3 frames supporting up to 2,688 LC or 1,344 SC connections in a single frame (FACT-IC frame 2880 LC or 1440 SC)
- Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
- Flexible customization enabled by 4 chassis types (patch-only, patch-splice, pre-cabled and splice-only) to support all ODF applications
- High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch chassis |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Functionality | Patching |
Application | Compatible with FIST-GR3-style frames |
Body Style | Symmetrical |
Color | Gray |
Growth Configuration | Fully loaded |
Interface, front | LSH/APC |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in |
Rack Units | 1.4 |
Shelf Movement | Sliding |
Total Ports, quantity | 48 |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Dimensions
Height | 61.9 mm | 2.437 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Ordering Tree
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Mounting hardware for FACT frame |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch chassis |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Functionality | Patching |
Application | Compatible with FIST-GR3-style frames |
Body Style | Symmetrical |
Color | Gray |
Growth Configuration | Fully loaded |
Interface, front | LSH/APC |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in |
Rack Units | 1.4 |
Shelf Movement | Sliding |
Total Ports, quantity | 48 |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Dimensions
Height | 61.9 mm | 2.437 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Ordering Tree
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Mounting hardware for FACT frame |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse