5501380-6
- Available in:
- Asia
- Latin America
- North America
Fiber Optic ST Kit, ceramic, 140 µm
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
General Specifications
Body Style | Simplex |
Boot Style | Long |
Color | Silver |
Color, boot | Black |
Interface | ST/UPC |
Dimensions
Length | 78 mm | 3.071 in |
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Brass |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 200 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
General Specifications
Body Style | Simplex |
Boot Style | Long |
Color | Silver |
Color, boot | Black |
Interface | ST/UPC |
Dimensions
Length | 78 mm | 3.071 in |
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Brass |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 200 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse