PPLUJG8LCLCK
Base Product: PROPEL-CABLED-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel ULL Singlemode Cabled Module, 9x8 duplex LC Propel module on End A to 9x8 on End B, 72 fiber LSZH Trunk, Method B Enhanced
                    Configure Product Variants
                
                
                        
    
    
    
    Product Variants
Configure and display product variants of PPLUJG8LCLCK by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|
| No configured items found. | ||||
Features and Benefits
                                - This component requires 18 lanes on the Propel Panel blade
- Ultra-low loss (ULL) with Method B Enhanced polarity
- End A module can be installed from rear of panel
- Serialized QR code provides easy access to factory optical test results
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Fiber cabled module | 
| Product Brand | Propel | 
| Product Series | PPL | 
| Ordering Note | End B module is the same module as End A | For lengths greater than 999 ft (304 m), orders must be in meters | Maximum length is 400 meters | 
General Specifications
| Configuration Type | PROPEL Module to PROPEL Module | 
| Cable Color | Yellow | 
| Cable Type | Trunk Cable - LSZH | 
| Interface, front | LC/UPC | 
| Interface Feature, front | Duplex | Shuttered | 
| Interface Color, front | Blue | 
| Interface, rear | LC/UPC | 
| Interface Feature, rear | Duplex | Shuttered | 
| Interface Color, rear | Blue | 
| Module Size, end A | 8 fiber | 
| Module Size, end B | 8 fiber | 
| Module Quantity, end A | 9 | 
| Module Quantity, end B | 9 | 
| Polarity | Method B Enhanced (ULL) | 
| Total Fibers, quantity | 72 | 
| Total Ports, quantity, front | 36 | 
| Total Ports, quantity, rear | 36 | 
Dimensions
| Height | 11 mm | 0.433 in | 
| Width | 65 mm | 2.559 in | 
| Depth | 170 mm | 6.693 in | 
| Breakout Length, end B | 23 in | 
| Cable Assembly Length Range (m) | 1 – 400 | 
| Cable Assembly Length Range (ft) | 2 – 999 | 
Ordering Tree
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | OS2 | 
| Insertion Loss, maximum | 0.6 dB | 
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D | 
| Safety Standard | c-UL-us | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Fiber cabled module | 
| Product Brand | Propel | 
| Product Series | PPL | 
| Ordering Note | End B module is the same module as End A | For lengths greater than 999 ft (304 m), orders must be in meters | Maximum length is 400 meters | 
General Specifications
| Configuration Type | PROPEL Module to PROPEL Module | 
| Cable Color | Yellow | 
| Cable Type | Trunk Cable - LSZH | 
| Interface, front | LC/UPC | 
| Interface Feature, front | Duplex | Shuttered | 
| Interface Color, front | Blue | 
| Interface, rear | LC/UPC | 
| Interface Feature, rear | Duplex | Shuttered | 
| Interface Color, rear | Blue | 
| Module Size, end A | 8 fiber | 
| Module Size, end B | 8 fiber | 
| Module Quantity, end A | 9 | 
| Module Quantity, end B | 9 | 
| Polarity | Method B Enhanced (ULL) | 
| Total Fibers, quantity | 72 | 
| Total Ports, quantity, front | 36 | 
| Total Ports, quantity, rear | 36 | 
Dimensions
| Height | 11 mm | 0.433 in | 
| Width | 65 mm | 2.559 in | 
| Depth | 170 mm | 6.693 in | 
| Breakout Length, end B | 23 in | 
| Cable Assembly Length Range (m) | 1 – 400 | 
| Cable Assembly Length Range (ft) | 2 – 999 | 
Ordering Tree
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | OS2 | 
| Insertion Loss, maximum | 0.6 dB | 
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D | 
| Safety Standard | c-UL-us | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                             
                             
                            