Fiber Optic Patch Cord, Duplex, Singlemode, SC/UPC to SC/UPC, yellow, 7 m
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber patch cord, duplex |
| Product Series | FPC2 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 7 m | 22.966 ft |
| Diameter Over Jacket | 2 mm | 0.079 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS1 |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Insertion Loss, maximum, connector B | 0.2 dB |
| Return Loss, minimum, connector A | 55 dB |
| Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
| Environmental Space | Riser |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber patch cord, duplex |
| Product Series | FPC2 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 7 m | 22.966 ft |
| Diameter Over Jacket | 2 mm | 0.079 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS1 |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Insertion Loss, maximum, connector B | 0.2 dB |
| Return Loss, minimum, connector A | 55 dB |
| Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
| Environmental Space | Riser |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
