FHBD-J08J084A
Base Product: FHBD
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
Fiber Optic Drop Cable Assembly, 4 Fiber, SC/APC with 8 ft breakout to SC/APC with 8 ft breakout, Flat Dielectric Cable
                    Configure Product Variants
                
                
                        
    
    
    
    Product Variants
Configure and display product variants of FHBD-J08J084A by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Cable Assembly Length | ||
|---|---|---|---|
| No configured items found. | |||
Features and Benefits
                                - Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
 - Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
 - Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Fiber drop cable assembly | 
| Product Series | FHBD | 
General Specifications
| Cable Type | Dielectric - Flat | 
| Connector A, quantity | 4 | 
| Color, boot A | Green | 
| Color, connector A | Green | 
| Connector B, quantity | 4 | 
| Color, boot B | Green | 
| Color, connector B | Green | 
| Interface, Connector A | SC/APC | 
| Interface, Connector B | SC/APC | 
| Jacket Color | Black | 
| Total Fibers, quantity | 4 | 
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 | 
Dimensions
| Breakout Length, connector A | 2438.4 mm | 96 in | 
| Breakout Length, connector B | 2438.4 mm | 96 in | 
| Cable Assembly Length Range (ft) | 50 – 1000 | 
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) | 
Outline Drawing
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 86 mm | 3.386 in | 
| Minimum Bend Radius, unloaded | 81 mm | 3.189 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.652.D | 
| Insertion Loss, maximum, connector A | 0.4 dB | 
| Insertion Loss, maximum, connector B | 0.4 dB | 
| Return Loss, minimum, connector A | 65 dB | 
| Return Loss, minimum, connector B | 65 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Environmental Space | Outdoor | 
| Jacket UV Resistance | UV stabilized | 
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 | Telcordia GR-326 | 
Packaging and Weights
| Cable weight | 38.7 kg/km | 26.005 lb/kft | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Fiber drop cable assembly | 
| Product Series | FHBD | 
General Specifications
| Cable Type | Dielectric - Flat | 
| Connector A, quantity | 4 | 
| Color, boot A | Green | 
| Color, connector A | Green | 
| Connector B, quantity | 4 | 
| Color, boot B | Green | 
| Color, connector B | Green | 
| Interface, Connector A | SC/APC | 
| Interface, Connector B | SC/APC | 
| Jacket Color | Black | 
| Total Fibers, quantity | 4 | 
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 | 
Dimensions
| Breakout Length, connector A | 2438.4 mm | 96 in | 
| Breakout Length, connector B | 2438.4 mm | 96 in | 
| Cable Assembly Length Range (ft) | 50 – 1000 | 
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) | 
Outline Drawing
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 86 mm | 3.386 in | 
| Minimum Bend Radius, unloaded | 81 mm | 3.189 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.652.D | 
| Insertion Loss, maximum, connector A | 0.4 dB | 
| Insertion Loss, maximum, connector B | 0.4 dB | 
| Return Loss, minimum, connector A | 65 dB | 
| Return Loss, minimum, connector B | 65 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Environmental Space | Outdoor | 
| Jacket UV Resistance | UV stabilized | 
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 | Telcordia GR-326 | 
Packaging and Weights
| Cable weight | 38.7 kg/km | 26.005 lb/kft | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                                                                                    
                                                                                    
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            