DLX® Fiber Optic Drop Cable Assembly, DLX to stub, 5 mm cable
                    Configure Product Variants
                
                
                        
    
    
    
    Product Variants
Configure and display product variants of FHD-X01K by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Cable Assembly Length | UOM | Spool Option | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Features and Benefits
                                - Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America | 
| Product Type | Fiber drop cable assembly | 
| Product Series | FHD | 
| Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m) | 
General Specifications
| Cable Type | Dielectric - Round | 
| Connector A, quantity | 1 | 
| Color, boot A | Black | 
| Color, connector A | Black | 
| Interface, Connector A | Hardened mini-size DLX | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Black | 
| Total Fibers, quantity | 1 | 
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 | 
Dimensions
| Cable Assembly Length Range (m) | 1 – 900 | 
| Cable Assembly Length Range (ft) | 50 – 2000 | 
| Cable Outer Diameter | 5.0 mm (0.20 in) | 
Ordering Tree
| Click on image to enlarge. | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in | 
| Minimum Bend Radius, unloaded | 25 mm | 0.984 in | 
| Tensile Load, long term, maximum | 300 N | 67.443 lbf | 
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf | 
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A2, TeraSPEED® | 
| Insertion Loss, maximum, connector A | 0.4 dB | 
| Insertion Loss, typical | 0.16 dB | 
| Return Loss, minimum, connector A | 65 dB | 
Environmental Specifications
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Environmental Space | Outdoor | 
| Jacket UV Resistance | UV stabilized | 
| Qualification Standards | IEC 60793 | IEC 60794 | NEMA type 6, 10 ft waterhead | 
Packaging and Weights
| Cable weight | 30 kg/km | 20.159 lb/kft | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America | 
| Product Type | Fiber drop cable assembly | 
| Product Series | FHD | 
| Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m) | 
General Specifications
| Cable Type | Dielectric - Round | 
| Connector A, quantity | 1 | 
| Color, boot A | Black | 
| Color, connector A | Black | 
| Interface, Connector A | Hardened mini-size DLX | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Black | 
| Total Fibers, quantity | 1 | 
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 | 
Dimensions
| Cable Assembly Length Range (m) | 1 – 900 | 
| Cable Assembly Length Range (ft) | 50 – 2000 | 
| Cable Outer Diameter | 5.0 mm (0.20 in) | 
Ordering Tree
| Click on image to enlarge. | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in | 
| Minimum Bend Radius, unloaded | 25 mm | 0.984 in | 
| Tensile Load, long term, maximum | 300 N | 67.443 lbf | 
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf | 
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A2, TeraSPEED® | 
| Insertion Loss, maximum, connector A | 0.4 dB | 
| Insertion Loss, typical | 0.16 dB | 
| Return Loss, minimum, connector A | 65 dB | 
Environmental Specifications
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Environmental Space | Outdoor | 
| Jacket UV Resistance | UV stabilized | 
| Qualification Standards | IEC 60793 | IEC 60794 | NEMA type 6, 10 ft waterhead | 
Packaging and Weights
| Cable weight | 30 kg/km | 20.159 lb/kft | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                                                                                     
                             
                             
                             
                             
                             
                             
                             
                            