760235777 | F-PB06-BC2-R06-L2N00-05
Base Product: F-PB06
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
FibrBoss Wall Mounting Fiber Optic Box, outdoor, 6 LC/APC adapters, without pigtails
Features and Benefits
- Intended as a small patch and splice or fiber “hands-off” enclosure
- Environmentally secure housing for indoor or outdoor wall mounted application
- Accommodates field supplied flat or round drop cable inputs
- Cable retention brackets are integrated into the fiber management tray
- Splice protection sleeves are included to add customer convenience and efficiency
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber wall box |
| Product Series | PB06 |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Application | For cables with outer diameter up to 10 mm: each on both sides |
| Enclosure Color | Beige |
| Front Cover Type | Hinged with lock |
| Interface | LC/APC |
| Lock Type | Padlock ready |
| Mounting | Pedestal | Pole | Wall |
| Port, quantity | 6 |
| Splicing Capacity, maximum | 6 |
Dimensions
| Height | 121.92 mm | 4.8 in |
| Width | 162.56 mm | 6.4 in |
| Depth | 60.96 mm | 2.4 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, Terminal Connector, maximum | 0.2 dB |
| Return Loss, Connector, minimum | 55 dB |
Environmental Specifications
| Environmental Space | Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP65 |
Packaging and Weights
| Included | Splice protectors | Splice tray |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber wall box |
| Product Series | PB06 |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Application | For cables with outer diameter up to 10 mm: each on both sides |
| Enclosure Color | Beige |
| Front Cover Type | Hinged with lock |
| Interface | LC/APC |
| Lock Type | Padlock ready |
| Mounting | Pedestal | Pole | Wall |
| Port, quantity | 6 |
| Splicing Capacity, maximum | 6 |
Dimensions
| Height | 121.92 mm | 4.8 in |
| Width | 162.56 mm | 6.4 in |
| Depth | 60.96 mm | 2.4 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, Terminal Connector, maximum | 0.2 dB |
| Return Loss, Connector, minimum | 55 dB |
Environmental Specifications
| Environmental Space | Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP65 |
Packaging and Weights
| Included | Splice protectors | Splice tray |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
