BLE120-085-AL-HEX
Base Product: BLE120
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
STARLINE® BLE120 Broadband Line Extender, 1.2 GHz GaN output w/38 dB gain, 5-85 MHz/102-1218 MHz Bandpass split, 27 dB Upstream gain, Electronic module only, Powering option X
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
                                - Supports 1.2 GHz Downstream and 204 MHz Upstream bandpass for DOCSIS® 3.1 migration
- Modular RF Electronics package with upgradable frequency split options
- Increased gain to allow drop in upgrades for ≥ 750 MHz spacing
- Mechanically compatible with legacy BLE™ amplifier housings
- Expand return path bandwidth with support up to 204 MHz
- Analog and QAM ADU options for automatic gain control (AGC). AGC mode will revert to gain hold mode in the event of pilot loss.
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | RF line extender | 
| Product Series | BLE120 | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Technology | 1.2 GHz GaN output w/38 dB gain | 
| Housing | Electronic Module only | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
Dimensions
| Width | 203.2 mm | 8 in | 
| Depth | 119.38 mm | 4.7 in | 
| Length | 269.24 mm | 10.6 in | 
Electrical Specifications
| Upstream Gain | 27 dB | 
| Bandpass Split | 5-85 MHz / 102-1218 MHz | 
| Input Voltage Range, ac | 38–90 V | 
| Level Control | ADU-499.25/S | 
| Reference Slope | 10.4 dB Total (5.4 dB Cable + 5.0 dB Linear) | 
Ordering Tree
| Click on image to enlarge. | 
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) | 
Packaging and Weights
| Weight, net | 3.266 kg | 7.2 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | RF line extender | 
| Product Series | BLE120 | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Technology | 1.2 GHz GaN output w/38 dB gain | 
| Housing | Electronic Module only | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
Dimensions
| Width | 203.2 mm | 8 in | 
| Depth | 119.38 mm | 4.7 in | 
| Length | 269.24 mm | 10.6 in | 
Electrical Specifications
| Upstream Gain | 27 dB | 
| Bandpass Split | 5-85 MHz / 102-1218 MHz | 
| Input Voltage Range, ac | 38–90 V | 
| Level Control | ADU-499.25/S | 
| Reference Slope | 10.4 dB Total (5.4 dB Cable + 5.0 dB Linear) | 
Ordering Tree
| Click on image to enlarge. | 
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) | 
Packaging and Weights
| Weight, net | 3.266 kg | 7.2 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    