Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
To support the surge of 5G rollouts around the world, CommScope announced today several antenna solutions, connectors and power options to make it simpler and faster for wireless operators to build their networks.
CLICK TO TWEET: Several of CommScope’s antenna solutions, connectors and power options make it simpler and faster for wireless operators to build their 5G networks.
Antennas
An ABI Research report, “The Rise & Outlook of Antennas in 5G,” states that “Key considerations for operators will continue to be antenna height, weight, and install time, reinforcing the importance of implementing multi-band antennas.” CommScope’s new antennas address the issues of limited space and installation.
- Narrow width antennas: Adding capacity to sites with zoning restrictions or where structural loading is limited can be challenging. For those concerned about size, CommScope offers antennas in multiple lengths and bands with a 14% narrower width and 15% lower wind loading and is the only one in the industry to offer 4 mid-band arrays for 43 cm and 3 mid-band arrays in 39 cm which allows operators to attach more radios to a single antenna.
- Zero footprint solution: CommScope’s zero footprint solutions address the issue of limited space and installation complexity through:
- A modified CommScope base station antenna that includes 8T8R functionality, mounting brackets to attach the antenna to the pole, and mount points on the back of the antenna;
- Connection to an 8T8R radio provided by the operator; and
- Custom connectivity solutions such as jumper cables, radio mount and cable management brackets, as well as a service to attach and verify the installation.
Connector
The number of ports are increasing which can lead to confusion and incorrect wiring. CommScope is introducing the M-LOC cluster connector to support the increase in antenna port quantities resulting from multiple bands on a single antenna. In less than 5 years, port counts have grown from less than 10 to easily above 20 on a single antenna. M-LOC enables up to 5 network connections on a single push and lock motion reducing installation time by more than 75 percent and removes ports connections uncertainty to 8T8R and 4T4R antennas and ensure best in class Return Loss, Passive intermodulation and attenuation performances.
Power Solutions
The rollout of 5G means more remote radio units that are high powered and, in some regions, a shift to massive MIMO architecture. To address the power needs that accompany this rollout, CommScope is offering a new version of its PowerShift line of products that is a single-rack unit, supporting up to 2,000 wattage per circuit, with power connectors in the front. The single rack-unit option addresses the issue of limited space while the front connections offer easier access for installers.
—END—
About CommScope:
CommScope (NASDAQ: COMM) and the recently acquired ARRIS and Ruckus Networks are redefining tomorrow by shaping the future of wired and wireless communications. Our combined global team of employees, innovators and technologists have empowered customers in all regions of the world to anticipate what’s next and push the boundaries of what’s possible. Discover more at www.commscope.com.
Follow us on Twitter and LinkedIn and like us on Facebook.
Sign up for our press releases and blog posts.
News Media Contact:
Kris Kozamchak, CommScope
+1 972 792 3311 or publicrelations@commscope.com
Financial Contact:
Kevin Powers, CommScope
+1-828-323-4970
This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.
Source: CommScope