CAF-6C6C-LS0N
Base Product
- Available in:
- Asia
- Australia/New Zealand
- China
- India
Armored Jumper G657.A2 SC/APC to SC/APC Duplex, 3.0mm LSZH, Yellow
Configure Product Variants
Product Variants
Configure and display product variants of CAF-6C6C-LS0N by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cord Length | UOM | ||
---|---|---|---|---|
No configured items found. |
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | CAF |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Green |
Color, connector A | Green |
Connector B, quantity | 2 |
Color, boot B | Green |
Color, connector B | Green |
Construction Type | Armored |
Interface, Connector A | SC/APC |
Interface, Connector B | SC/APC |
Jacket Color | Yellow |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 300 |
Cable Assembly Length Range (ft) | 3 – 999 |
Diameter Over Jacket | 3 mm | 0.118 in |
Mechanical Specifications
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 400 N | 89.924 lbf |
Cable Retention Strength, maximum | 15.43 lb @ 0° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum | 0.25 dB |
Return Loss, minimum | 60 dB |
Environmental Specifications
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Qualification Standards | IEC 61753-1, category OP |
Packaging and Weights
Packaging quantity | 1 |
Product classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | CAF |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Green |
Color, connector A | Green |
Connector B, quantity | 2 |
Color, boot B | Green |
Color, connector B | Green |
Construction Type | Armored |
Interface, Connector A | SC/APC |
Interface, Connector B | SC/APC |
Jacket Color | Yellow |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 300 |
Cable Assembly Length Range (ft) | 3 – 999 |
Diameter Over Jacket | 3 mm | 0.118 in |
Mechanical Specifications
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 400 N | 89.924 lbf |
Cable Retention Strength, maximum | 15.43 lb @ 0° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum | 0.25 dB |
Return Loss, minimum | 60 dB |
Environmental Specifications
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Qualification Standards | IEC 61753-1, category OP |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse