FDWL7L721
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
Singlemode LC/UPC Keyed Brown to LC/UPC Keyed Brown Fiber Patch Cord, 1.6 mm Simplex, Plenum
Configure Product Variants
Product Variants
Configure and display product variants of FDWL7L721 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, simplex |
| Product Brand | SYSTIMAX InstaPATCH® 360 |
| Product Series | FDW |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Blue |
| Color, connector A | Brown |
| Connector B, quantity | 1 |
| Color, boot B | Blue |
| Color, connector B | Brown |
| Interface, Connector A | LC/UPC keyed brown |
| Interface Feature, connector A | Keyed |
| Interface, Connector B | LC/UPC keyed brown |
| Interface Feature, connector B | Keyed |
| Jacket Color | Yellow |
| Polarity | Method B |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 999 |
| Cable Assembly Length Range (ft) | 1 – 999 |
| Diameter Over Jacket | 1.6 mm | 0.063 in |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Plenum |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, simplex |
| Product Brand | SYSTIMAX InstaPATCH® 360 |
| Product Series | FDW |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Blue |
| Color, connector A | Brown |
| Connector B, quantity | 1 |
| Color, boot B | Blue |
| Color, connector B | Brown |
| Interface, Connector A | LC/UPC keyed brown |
| Interface Feature, connector A | Keyed |
| Interface, Connector B | LC/UPC keyed brown |
| Interface Feature, connector B | Keyed |
| Jacket Color | Yellow |
| Polarity | Method B |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 999 |
| Cable Assembly Length Range (ft) | 1 – 999 |
| Diameter Over Jacket | 1.6 mm | 0.063 in |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Plenum |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
