Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FEWL4SC42

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • Europe
  • Latin America
  • Middle East/Africa
  • North America

Singlemode LC/UPC Keyed Green to SC/UPC Fiber Patch Cord, 1.6 mm Duplex, Riser

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of FEWL4SC42 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Breakout Length/Option Cord Length    
No configured items found.

Product classification

Regional Availability Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber patch cord, duplex
Product Brand SYSTIMAX InstaPATCH® 360
Product Series FEW
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Green
Connector B, quantity 2
Color, boot B Blue
Color, connector B Blue
Interface, Connector A LC/UPC keyed green
Interface Feature, connector A Keyed
Interface, Connector B SC/UPC
Jacket Color Yellow
Polarity Method B
Total Fibers, quantity 2

Dimensions

Cable Assembly Length Range (m) 1 – 999
Cable Assembly Length Range (ft) 1 – 999
Diameter Over Jacket 1.6 mm | 0.063 in

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D | G.657.A1, TeraSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Riser

Regulatory Compliance/Certifications

Agency Classification
ANATEL Compliant
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber patch cord, duplex
Product Brand SYSTIMAX InstaPATCH® 360
Product Series FEW
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Green
Connector B, quantity 2
Color, boot B Blue
Color, connector B Blue
Interface, Connector A LC/UPC keyed green
Interface Feature, connector A Keyed
Interface, Connector B SC/UPC
Jacket Color Yellow
Polarity Method B
Total Fibers, quantity 2

Dimensions

Cable Assembly Length Range (m) 1 – 999
Cable Assembly Length Range (ft) 1 – 999
Diameter Over Jacket 1.6 mm | 0.063 in

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D | G.657.A1, TeraSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Riser

Regulatory Compliance/Certifications

Agency Classification
ANATEL Compliant
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification