Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to SC/UPC, aqua, 4 m
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Product Series | 210 | 
General Specifications
| Connector A, quantity | 2 | 
| Color, boot A | Beige | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Beige | 
| Color, connector B | Beige | 
| Interface, Connector A | LC/UPC | 
| Interface, Connector B | SC/UPC | 
| Jacket Color | Aqua | 
| Total Fibers, quantity | 2 | 
Dimensions
| Cord Length | 4 m | 13.123 ft | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
Ordering Tree
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM4, LazrSPEED® | 
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Environmental Space | Dual Rated LSZH/Riser | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Product Series | 210 | 
General Specifications
| Connector A, quantity | 2 | 
| Color, boot A | Beige | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Beige | 
| Color, connector B | Beige | 
| Interface, Connector A | LC/UPC | 
| Interface, Connector B | SC/UPC | 
| Jacket Color | Aqua | 
| Total Fibers, quantity | 2 | 
Dimensions
| Cord Length | 4 m | 13.123 ft | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
Ordering Tree
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM4, LazrSPEED® | 
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Environmental Space | Dual Rated LSZH/Riser | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    