Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to LC/UPC, aqua, 42 m
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 192 |
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Cord Length | 42 m | 137.795 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Click on image to enlarge. |
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 192 |
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Cord Length | 42 m | 137.795 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |