Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to LC/UPC, aqua, 45 m
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 192 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 45 m | 147.638 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 192 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 45 m | 147.638 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse