Fiber Optic Patch Cord, OM3, LC/LC duplex, 1.8 mm LSZH & OFNR, 42 m, aqua
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 210 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Beige |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Polarity | Pairs, flipped |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 42 m | 137.795 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3, LazrSPEED® |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.3 dB |
| Return Loss, minimum, connector A | 20 dB |
| Return Loss, minimum, connector B | 20 dB |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 210 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Beige |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Polarity | Pairs, flipped |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 42 m | 137.795 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3, LazrSPEED® |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.3 dB |
| Return Loss, minimum, connector A | 20 dB |
| Return Loss, minimum, connector B | 20 dB |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
