4-2105092-0
Base Product: 2105092
- Available in:
- Asia
- Australia/New Zealand
- China
- Europe
- India
- Middle East/Africa
Fiber Optic Patch Cord, Duplex, OS2, SC/UPC to SC/UPC, LSZH & OFNR, yellow, 40 m
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 210 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 40 m | 131.234 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.5 dB |
| Insertion Loss, maximum, connector B | 0.5 dB |
| Return Loss, minimum, connector A | 50 dB |
| Return Loss, minimum, connector B | 50 dB |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 210 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 40 m | 131.234 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.5 dB |
| Insertion Loss, maximum, connector B | 0.5 dB |
| Return Loss, minimum, connector A | 50 dB |
| Return Loss, minimum, connector B | 50 dB |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
