2111190-7
- Available in:
- Asia
- Australia/New Zealand
- EMEA
RJ45 Patch Cord, category 6A, UTP, with security key, blue, 7 ft
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
General Specifications
| ANSI/TIA Category | 6A |
| Interface, Connector A | RJ45 plug with security key |
| Interface, Connector B | RJ45 plug with security key |
| Jacket Color | Blue |
| Pairs, quantity | 4 |
Dimensions
| Cord Length | 4.88 m | 16.01 ft |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
General Specifications
| ANSI/TIA Category | 6A |
| Interface, Connector A | RJ45 plug with security key |
| Interface, Connector B | RJ45 plug with security key |
| Jacket Color | Blue |
| Pairs, quantity | 4 |
Dimensions
| Cord Length | 4.88 m | 16.01 ft |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
