Products

of 14 results found
View:
Compare

Filters

Featured
CO155D2
Base Product
CO155D2
CommScope® Cat 5e U/UTP RJ45 Patch Cord, Non-Plenum
CO155D2
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CHD | CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CO155D2
  • Portfolio: CommScope®
  • Product Series: CHD | CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
CPC6642
Base Product
CPC6642
PowerSUM Cat 5e U/UTP RJ45 Patch Cord, Non-Plenum
CPC6642
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CPC6642
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
BPC6642 BPC6642
PowerSUM D8PS Stranded Cordage Modular Patch Cord (Pack of 10)
BPC6642
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: BPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
BPC6642
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: BPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CO155E2
Base Product
CO155E2
Category 5e U/UTP Patch Cord, RJ45 to RJ45, 4-pair, LSZH
CO155E2
  • Regional Availability: EMEA
  • Portfolio: CommScope®
  • Product Series: CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
CO155E2
  • Portfolio: CommScope®
  • Product Series: CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: EMEA
CO17762
Base Product
CO17762
Category 5e F/UTP Patch Cord, RJ45 to RJ45, 4-pair, Non-Plenum
CO17762
  • Regional Availability: Asia | North America
  • Portfolio: CommScope®
  • Product Series: CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: F/UTP (shielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CO17762
  • Portfolio: CommScope®
  • Product Series: CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: F/UTP (shielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | North America
CO17772
Base Product
CO17772
Category 5e F/UTP Patch Cord, RJ45 to RJ45, 4-pair, LSZH
CO17772
  • Regional Availability: EMEA | Latin America
  • Portfolio: CommScope®
  • Product Series: CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: F/UTP (shielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
CO17772
  • Portfolio: CommScope®
  • Product Series: CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: F/UTP (shielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: EMEA | Latin America
CPC5652
Base Product
CPC5652
VisiPatch® to PowerSUM D8PS 2 Pair Hybrid Patch Cord
CPC5652
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM | VisiPatch®
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: VisiPatch®
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Dark gray
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CPC5652
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM | VisiPatch®
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: VisiPatch®
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Dark gray
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CPC6442
Base Product
CPC6442
PowerSUM D8PS Single End Stranded Cordage Modular Patch Cord
CPC6442
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: Unterminated
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CPC6442
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: Unterminated
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CPC6641
Base Product
CPC6641
PowerSUM D8PS Stranded Cordage A-wired Modular Patch Cord
CPC6641
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CPC6641
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CPC6643
Base Product
CPC6643
PowerSUM D8PS 10/100BASE-T 2X3 and 1X4 Crossover Modular Patch Cord
CPC6643
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CPC6643
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CPC66N2
Base Product
CPC66N2
PS117-S Mod Patch Cord, 1061L Cord
CPC66N2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Light blue | Slate
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
CPC66N2
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Light blue | Slate
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CPCF662
Base Product
CPCF662
VisiPatch® 360 to D8PS 1-pair Patch Cord
CPCF662
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: VisiPatch 360® | VisiPatch®
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: VisiPatch® 360
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Dark gray
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CPCF662
  • Portfolio: SYSTIMAX®
  • Product Brand: VisiPatch 360® | VisiPatch®
  • Product Series: CPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: VisiPatch® 360
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Dark gray
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America