Products

of 100 results found
View:
Compare

Filters

Featured
CO166S2 CO166S2
MiNo6 Cat 6 U/UTP Reduced Diameter RJ45 Patch Cord, LS-CM Dual Rated
CO166S2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CO | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6 (except wire gauge)
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
CO166S2
  • Portfolio: CommScope®
  • Product Series: CO | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6 (except wire gauge)
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
COP66S2 COP66S2
MiNo6 Series Category 6 Performance U/UTP Reduced Diameter LS-CM Dual Rated Patch Cord, Eco-packaging
COP66S2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CO
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6 (except wire gauge)
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
COP66S2
  • Portfolio: CommScope®
  • Product Series: CO
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6 (except wire gauge)
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPC3312
Base Product
CPC3312
GigaSPEED XL® Cat 6 RJ45 Patch Cord, Non-Plenum
CPC3312
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED XL®
  • Product Series: CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Lilac | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CPC3312
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED XL®
  • Product Series: CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Lilac | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPC3392
Base Product
CPC3392
GigaSPEED XL® Cat 6 Patch Cord, LSZH
CPC3392
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED XL®
  • Product Series: CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
CPC3392
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED XL®
  • Product Series: CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NPC06UVDA
Base Product
NPC06UVDA
NETCONNECT® Cat 6 U/UTP RJ45 A-wired Patch Cord, Non-Plenum
NPC06UVDA
  • Regional Availability: Asia | Australia/New Zealand | Latin America
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
NPC06UVDA
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | Latin America
Featured
NPC06UVDB
Base Product
NPC06UVDB
NETCONNECT® Cat 6 U/UTP RJ45 Patch Cord, Non-Plenum
NPC06UVDB
  • Regional Availability: Asia | Australia/New Zealand | Latin America
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
NPC06UVDB
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | Latin America
Featured
NPC06UZDB
Base Product
NPC06UZDB
NETCONNECT® Cat 6 U/UTP RJ45 Patch Cord, LSZH
NPC06UZDB
  • Regional Availability: Asia | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
NPC06UZDB
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • EN50575 CPR Cable EuroClass Fire...: Dca
  • EN50575 CPR Cable EuroClass Smok...: s2
  • EN50575 CPR Cable EuroClass Drop...: d2
  • EN50575 CPR Cable EuroClass Acid...: a1
  • Regional Availability: Asia | EMEA | Latin America
Featured
UC1BBB2
Base Product
UC1BBB2
Uniprise® Cat 6 U/UTP RJ45 Patch Cord, Non-Plenum
UC1BBB2
  • Regional Availability: North America
  • Portfolio: Uniprise®
  • Product Series: UC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Purple | Red | Slate | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
UC1BBB2
  • Portfolio: Uniprise®
  • Product Series: UC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Purple | Red | Slate | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: North America
1-1989797-0 1-1989797-0
Variant of 1989797
RJ45 Patch Cord, category 6, red, 10 ft
1-1989797-0
  • Regional Availability: Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Red
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
1-1989797-0
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Red
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Regional Availability: Latin America
1-1989797-5 1-1989797-5
Variant of 1989797
RJ45 Patch Cord, category 6, red, 15 ft
1-1989797-5
  • Regional Availability: Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Red
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
1-1989797-5
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Red
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Regional Availability: Latin America
1-1989798-0 1-1989798-0
Variant of 1989798
RJ45 Patch Cord, category 6, blue, 10 ft
1-1989798-0
  • Regional Availability: Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Blue
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
1-1989798-0
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Blue
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Regional Availability: Latin America
1-1989798-5 1-1989798-5
Variant of 1989798
RJ45 Patch Cord, category 6, blue, 15 ft
1-1989798-5
  • Regional Availability: Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Blue
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
1-1989798-5
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Blue
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Regional Availability: Latin America