Products

of 85 results found
View:
Compare

Filters

Featured
CO199K2
Base Product
CO199K2
MiNo6A Cat 6A U/UTP Reduced Diameter RJ45 Patch Cord, LS-CM Dual Rated
CO199K2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CO | CON | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
CO199K2
  • Portfolio: CommScope®
  • Product Series: CO | CON | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
COP99K2
Base Product
COP99K2
MiNo6A Series Category 6A U/UTP Reduced Diameter LS-CM Dual Rated Cord, Eco-packaging
COP99K2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CO
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
COP99K2
  • Portfolio: CommScope®
  • Product Series: CO
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPCS4X2
Base Product
CPCS4X2
GigaSPEED X10D® Cat 6A 360GS10E Single End Solid Cordage Modular Patch Cord
CPCS4X2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: Unterminated
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Purple | Red | Slate | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
CPCS4X2
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: Unterminated
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Purple | Red | Slate | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPCSSX2
Base Product
CPCSSX2
GigaSPEED X10D® Cat 6A U/UTP Patch Cord, Non-Plenum
CPCSSX2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Pink | Purple | Red | Slate | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
CPCSSX2
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Pink | Purple | Red | Slate | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPCSSY2
Base Product
CPCSSY2
GigaSPEED X10D® Cat 6A 360GS10E Solid Plenum Cordage Modular Patch Cord
CPCSSY2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Plenum
CPCSSY2
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CON | CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPPSSZ2
Base Product
CPPSSZ2
GigaSPEED X10D® 360GS10E Solid Low Smoke Zero Halogen Cordage Modular Patch Cord, Eco-Packaging
CPPSSZ2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CPP
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Lilac | Orange | Red | Slate | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
CPPSSZ2
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D®
  • Product Series: CPP
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Lilac | Orange | Red | Slate | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NPC6ASZDB
Base Product
NPC6ASZDB
NETCONNECT® Cat 6A S/FTP RJ45 Patch Cord, LSZH
NPC6ASZDB
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Gray | Green | Orange | Red | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: S/FTP (shielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
NPC6ASZDB
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Gray | Green | Orange | Red | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: S/FTP (shielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
Featured
NPC6AUZDA
Base Product
NPC6AUZDA
NETCONNECT® Cat 6A U/UTP A-wired RJ45 Patch Cord, LSZH
NPC6AUZDA
  • Regional Availability: EMEA
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
NPC6AUZDA
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: EMEA
Featured
NPC6AUZDB
Base Product
NPC6AUZDB
NETCONNECT® Cat 6A U/UTP RJ45 Patch Cord, LSZH
NPC6AUZDB
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
NPC6AUZDB
  • Portfolio: NETCONNECT®
  • Product Series: NPC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
Featured
UC1AAA2
Base Product
UC1AAA2
Uniprise® Ultra 10® Cat 6A U/UTP Snagless Patch Cord, Non-Plenum
UC1AAA2
  • Regional Availability: North America
  • Portfolio: Uniprise®
  • Product Brand: Ultra 10®
  • Product Series: UC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Purple | Red | Slate | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
UC1AAA2
  • Portfolio: Uniprise®
  • Product Brand: Ultra 10®
  • Product Series: UC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Purple | Red | Slate | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
  • Regional Availability: North America
BC1AAA2
Base Product
BC1AAA2
Uniprise Ultra 10® Category 6A U/UTP Patch Cord, Snagless, (Pack of 10)
BC1AAA2
  • Regional Availability: North America
  • Portfolio: Uniprise®
  • Product Brand: Ultra 10®
  • Product Series: BC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Purple | Red | Slate | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
BC1AAA2
  • Portfolio: Uniprise®
  • Product Brand: Ultra 10®
  • Product Series: BC
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Purple | Red | Slate | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Non-plenum
  • Regional Availability: North America
BO199K2
Base Product
BO199K2
MiNo6A Series Category 6A U/UTP Reduced Diameter LS-CM Dual Rated Cord, 10 Pack
BO199K2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: BO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
BO199K2
  • Portfolio: CommScope®
  • Product Series: BO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America