CPCFFP2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED Xpress® VisiPatch® 360 to VisiPatch® 360 GigaSPEED Xpress® 4 Pair Patch Cord
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Twisted pair patch cord |
Product Brand | GigaSPEED Xpress® | VisiPatch 360® |
Product Series | CPC |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | VisiPatch® 360 |
Interface Feature, connector A | Standard |
Interface, Connector B | VisiPatch® 360 |
Interface Feature, connector B | Standard |
Jacket Color | Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | VisiPatch® 360 |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Diameter Over Jacket | 6.35 mm | 0.250 in |
Compatible Conductor Gauge, solid | 24 AWG |
Wiring Diagram
Click on image to enlarge. |
Electrical Specifications
dc Resistance, maximum | 0.3 ohm |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Plug Retention Force, minimum | 44 N | 9.892 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Non-plenum |
Flammability Rating | UL 94 V-0 |
Safety Standard | ETL | cETL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Twisted pair patch cord |
Product Brand | GigaSPEED Xpress® | VisiPatch 360® |
Product Series | CPC |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | VisiPatch® 360 |
Interface Feature, connector A | Standard |
Interface, Connector B | VisiPatch® 360 |
Interface Feature, connector B | Standard |
Jacket Color | Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | VisiPatch® 360 |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Diameter Over Jacket | 6.35 mm | 0.250 in |
Compatible Conductor Gauge, solid | 24 AWG |
Electrical Specifications
dc Resistance, maximum | 0.3 ohm |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Plug Retention Force, minimum | 44 N | 9.892 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Non-plenum |
Flammability Rating | UL 94 V-0 |
Safety Standard | ETL | cETL |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Warranty
Other Ways to Browse