N-072-MP-5M-F24
Base Product: N-MP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber indoor cable, LazrSPEED® Low Smoke Zero Halogen Riser MPO Trunk, 72 fiber multi-unit with 24 fiber subunits, Gel-free, Multimode OM2+, Feet jacket marking, Dca flame rating
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor cable | 
| Product Series | N-MP | 
General Specifications
| Cable Type | MPO trunk cable | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Jacket Marking | Feet | 
| Subunit, quantity | 3 | 
| Fibers per Subunit, quantity | 24 | 
| Total Fiber Count | 72 | 
Dimensions
| Buffer Tube/Subunit Diameter | 3.6 mm | 0.142 in | 
| Diameter Over Jacket | 9.52 mm | 0.375 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 143 mm | 5.63 in | 
| Minimum Bend Radius, unloaded | 95 mm | 3.74 in | 
| Tensile Load, long term, maximum | 334 N | 75.086 lbf | 
| Tensile Load, short term, maximum | 1112 N | 249.988 lbf | 
| Compression | 10 N/mm | 57.101 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 300 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 500 m | 1640.42 ft | 
Optical Specifications
| Fiber Type | OM2+, LazrSPEED® 150 | 
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d1 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Listing | NEC OFNR-ST1 (ETL) and c(ETL) | 
| Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
Environmental Test Specifications
| Heat Age | -20 °C to +85 °C (-4 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 67.1 kg/km | 45.089 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor cable | 
| Product Series | N-MP | 
General Specifications
| Cable Type | MPO trunk cable | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Jacket Marking | Feet | 
| Subunit, quantity | 3 | 
| Fibers per Subunit, quantity | 24 | 
| Total Fiber Count | 72 | 
Dimensions
| Buffer Tube/Subunit Diameter | 3.6 mm | 0.142 in | 
| Diameter Over Jacket | 9.52 mm | 0.375 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 143 mm | 5.63 in | 
| Minimum Bend Radius, unloaded | 95 mm | 3.74 in | 
| Tensile Load, long term, maximum | 334 N | 75.086 lbf | 
| Tensile Load, short term, maximum | 1112 N | 249.988 lbf | 
| Compression | 10 N/mm | 57.101 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 300 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 500 m | 1640.42 ft | 
Optical Specifications
| Fiber Type | OM2+, LazrSPEED® 150 | 
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d1 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Listing | NEC OFNR-ST1 (ETL) and c(ETL) | 
| Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
Environmental Test Specifications
| Heat Age | -20 °C to +85 °C (-4 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 67.1 kg/km | 45.089 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                            