Indoor/Outdoor Fiber Optic Cable, 8-fiber, loose tube, LSZH, OM3, 2000 m
Specifications
Specifications
Product classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.50 dB/km @ 1,300 nm |
Standards Compliance | TIA-492AAAC (OM3) |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 8 |
Total Fiber Count | 8 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 8 mm | 0.315 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 160 mm | 6.299 in |
Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 1800 N | 404.656 lbf |
Optical Specifications
Fiber Type | OM3 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Cable weight | 73 kg/km | 49.054 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.50 dB/km @ 1,300 nm |
Standards Compliance | TIA-492AAAC (OM3) |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 8 |
Total Fiber Count | 8 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 8 mm | 0.315 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 160 mm | 6.299 in |
Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 1800 N | 404.656 lbf |
Optical Specifications
Fiber Type | OM3 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Cable weight | 73 kg/km | 49.054 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse