2-1716001-4 | C-024-CN-8W-M24YL/40G/GY/D
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Indoor/Outdoor Cable, 24-fiber, singlemode G.652.D and G.657.A1, Gel-filled, yellow jacket color, Dca Flame Rating, Meters jacket marking, 2000 meters
Features and Benefits
- non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
General Specifications
Cable Type | Loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 24 |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | UV resistant |
Mechanical Specifications
Compression Test Method | IEC 60794-1-2 E3 |
Impact Test Method | IEC 60794-1 E4 |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Storage Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
General Specifications
Cable Type | Loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 24 |
Material Specifications
Jacket Material | UV resistant |
Mechanical Specifications
Compression Test Method | IEC 60794-1-2 E3 |
Impact Test Method | IEC 60794-1 E4 |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Storage Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse