2-599159-2 | C-024-LN-5K-M12AQ/28D/AY/D
Base Product: C-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Indoor/Outdoor Cable, 24-fiber, multimode OM4, gel-free, 2000 m, aqua jacket color, Eca Flame Rating, Meters jacket marking
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-free |
Jacket Color | Aqua |
Jacket Marking | Meters |
Filler, quantity | 2 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 228.6 mm | 9 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 600 N | 134.885 lbf |
Tensile Load, short term, maximum | 996 N | 223.91 lbf |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 105 kg/km | 70.557 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-free |
Jacket Color | Aqua |
Jacket Marking | Meters |
Filler, quantity | 2 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 228.6 mm | 9 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 600 N | 134.885 lbf |
Tensile Load, short term, maximum | 996 N | 223.91 lbf |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 105 kg/km | 70.557 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse