2-599160-3 | C-004-CN-5L-M04AQ/28G/AY/D
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Indoor/Outdoor Cable, 4-fiber, multimode OM3, Gel-filled, aqua jacket color, Eca Flame Rating, Meters jacket marking, 2000 meters
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 0.70 dB/km @ 1,300 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAC (OM3) |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Aqua |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599160-3 INT/EXT GEL LOOSE TUBE 4X50/125 OM3 EN50575 CLASS D (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 140 mm | 5.512 in |
Minimum Bend Radius, unloaded | 130 mm | 5.118 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 500 N | 112.405 lbf |
Optical Specifications
Fiber Type | OM3 |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 33 kg/km | 22.175 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 0.70 dB/km @ 1,300 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAC (OM3) |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Aqua |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599160-3 INT/EXT GEL LOOSE TUBE 4X50/125 OM3 EN50575 CLASS D (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 140 mm | 5.512 in |
Minimum Bend Radius, unloaded | 130 mm | 5.118 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 500 N | 112.405 lbf |
Optical Specifications
Fiber Type | OM3 |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 33 kg/km | 22.175 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse