2-599167-2 | C-024-LN-5K-M12AQ/28G/AY/D
Base Product: C-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Indoor/Outdoor Cable, 24-fiber, multimode OM4, gel-filled, aqua jacket color, Meters jacket marking, 2000 meters
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 2 |
Jacket Color | Aqua |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599167-2 INT/EXT GEL LOOSE TUBE 24x50/125 OM4 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Optical Specifications, Wavelength Specific
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
Environmental Specifications
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 2 |
Jacket Color | Aqua |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599167-2 INT/EXT GEL LOOSE TUBE 24x50/125 OM4 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Optical Specifications, Wavelength Specific
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
Environmental Specifications
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse