Fiber Optic Cable, Armored LSZH, OM4, loose tube, gel-filled
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Standards Compliance | TIA-492AAAD (OM4) |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599686-2 CSA GEL LOOSE TUBE 6X50/125 OM4 ULSZH (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Diameter Over Jacket | 10 mm | 0.394 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 200.7 mm | 7.902 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, long term, maximum | 625 N | 140.506 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Cable weight | 102 kg/km | 68.541 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Standards Compliance | TIA-492AAAD (OM4) |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599686-2 CSA GEL LOOSE TUBE 6X50/125 OM4 ULSZH (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Diameter Over Jacket | 10 mm | 0.394 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 200.7 mm | 7.902 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, long term, maximum | 625 N | 140.506 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Cable weight | 102 kg/km | 68.541 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse