Indoor/Outdoor Fiber Optic Cable, 6-fiber, 1 x 6, OS2, yellow
Specifications
            
            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | C-DS | 
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.40 dB/km @ 1,550 nm | 0.50 dB/km @ 1,310 nm | 
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) | 
General Specifications
| Cable Type | Tight buffer | 
| Jacket Color | Yellow | 
| Jacket Marking | Meters | 
| Fibers per Subunit, quantity | 6 | 
| Total Fiber Count | 6 | 
Dimensions
| Cable Length | 3000 m | 9842.52 ft | 
| Diameter Over Jacket | 6 mm | 0.236 in | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 90 mm | 3.543 in | 
| Minimum Bend Radius, unloaded | 60 mm | 2.362 in | 
| Tensile Load, long term, maximum | 600 N | 134.885 lbf | 
| Tensile Load, short term, maximum | 996 N | 223.91 lbf | 
Optical Specifications
| Fiber Type | OS2 | 
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d1 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) | 
| Flame Test Method | IEC 60332-1 | IEC 60332-3 | IEC 60754-1 | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 33 kg/km | 22.175 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | C-DS | 
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.40 dB/km @ 1,550 nm | 0.50 dB/km @ 1,310 nm | 
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) | 
General Specifications
| Cable Type | Tight buffer | 
| Jacket Color | Yellow | 
| Jacket Marking | Meters | 
| Fibers per Subunit, quantity | 6 | 
| Total Fiber Count | 6 | 
Dimensions
| Cable Length | 3000 m | 9842.52 ft | 
| Diameter Over Jacket | 6 mm | 0.236 in | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 90 mm | 3.543 in | 
| Minimum Bend Radius, unloaded | 60 mm | 2.362 in | 
| Tensile Load, long term, maximum | 600 N | 134.885 lbf | 
| Tensile Load, short term, maximum | 996 N | 223.91 lbf | 
Optical Specifications
| Fiber Type | OS2 | 
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d1 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) | 
| Flame Test Method | IEC 60332-1 | IEC 60332-3 | IEC 60754-1 | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 33 kg/km | 22.175 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    