Fiber Optic Cable, quad, 4-fiber, OFNP, OM4, 4.8 mm, aqua
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Optical Specifications, Wavelength Specifications
10 Gbps Ethernet Distance | 550 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.20 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 4,700 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 3,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAD (OM4) |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Aqua |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Diameter Over Jacket | 4.8 mm | 0.189 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 96 mm | 3.78 in |
Minimum Bend Radius, unloaded | 48 mm | 1.89 in |
Tensile Load, long term, maximum | 31 N | 6.969 lbf |
Tensile Load, short term, maximum | 98 N | 22.031 lbf |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Plenum |
Packaging and Weights
Cable weight | 30 kg/km | 20.159 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Optical Specifications, Wavelength Specifications
10 Gbps Ethernet Distance | 550 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.20 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 4,700 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 3,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAD (OM4) |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Aqua |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Diameter Over Jacket | 4.8 mm | 0.189 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 96 mm | 3.78 in |
Minimum Bend Radius, unloaded | 48 mm | 1.89 in |
Tensile Load, long term, maximum | 31 N | 6.969 lbf |
Tensile Load, short term, maximum | 98 N | 22.031 lbf |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Plenum |
Packaging and Weights
Cable weight | 30 kg/km | 20.159 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse