Indoor/Outdoor Fiber Optic Cable, 2-fiber, OFNR, Singlemode, black
Specifications
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Optical Specifications, Wavelength Specifications
Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Optical Specifications
Fiber Type | OS2 |
Environmental Specifications
Environmental Space | Riser |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Optical Specifications, Wavelength Specifications
Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Optical Specifications
Fiber Type | OS2 |
Environmental Specifications
Environmental Space | Riser |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse