760086355 | R-006-LN-8W-F06BK/25D
Base Product: R-LN
- Available in:
 - Asia
 - Australia/New Zealand
 - Latin America
 - Middle East/Africa
 - North America
 
Fiber Indoor/Outdoor cable, TeraSPEED®, Single Jacket All-Dielectric, Riser Rated, 6 fiber, Gel-Free, Stranded Loose Tube, Singlemode G.652.D and G.657.A1, Feet jacket marking, Black jacket color
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | R-LN | 
General Specifications
| Cable Type | Stranded loose tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Jacket Color | Black | 
| Jacket Marking | Feet | 
| Subunit, quantity | 1 | 
| Filler, quantity | 4 | 
| Fibers per Subunit, quantity | 6 | 
| Total Fiber Count | 6 | 
Dimensions
| Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in | 
| Diameter Over Jacket | 11.5 mm | 0.453 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 173 mm | 6.811 in | 
| Minimum Bend Radius, unloaded | 115 mm | 4.528 in | 
| Tensile Load, long term, maximum | 800 N | 179.847 lbf | 
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf | 
| Compression | 22 N/mm | 125.623 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 692 m | 2270.341 ft | 
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | 
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 | 
| Environmental Space | Riser | 
| Flame Test Listing | NEC OFNR (ETL) and c(ETL) | 
| Flame Test Method | UL 1666 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 118 kg/km | 79.292 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | R-LN | 
General Specifications
| Cable Type | Stranded loose tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Jacket Color | Black | 
| Jacket Marking | Feet | 
| Subunit, quantity | 1 | 
| Filler, quantity | 4 | 
| Fibers per Subunit, quantity | 6 | 
| Total Fiber Count | 6 | 
Dimensions
| Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in | 
| Diameter Over Jacket | 11.5 mm | 0.453 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 173 mm | 6.811 in | 
| Minimum Bend Radius, unloaded | 115 mm | 4.528 in | 
| Tensile Load, long term, maximum | 800 N | 179.847 lbf | 
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf | 
| Compression | 22 N/mm | 125.623 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 692 m | 2270.341 ft | 
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | 
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 | 
| Environmental Space | Riser | 
| Flame Test Listing | NEC OFNR (ETL) and c(ETL) | 
| Flame Test Method | UL 1666 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 118 kg/km | 79.292 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                            