760095034 | P-096-LN-8W-F12BK/25D
Base Product: P-LN
- Available in:
 - Asia
 - Australia/New Zealand
 - Latin America
 - Middle East/Africa
 - North America
 
Fiber indoor/outdoor cable, TeraSPEED®, Single Jacket All-Dielectric, Plenum Rated, 96 fiber, Singlemode G.652.D and G.657.A1, Gel-Free, Stranded Loose Tube, PVDF jacket, Black jacket color, Feet cable marking
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
                                - *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | P-LN | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Cable Type | Stranded loose tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Jacket Color | Black | 
| Jacket Marking | Feet | 
| Location of Manufacturing | Claremont, North Carolina | 
| Subunit, quantity | 8 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 96 | 
Dimensions
| Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in | 
| Diameter Over Jacket | 11.7 mm | 0.461 in | 
Representative Image
| Click on image to enlarge. | |
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 175 mm | 6.89 in | 
| Minimum Bend Radius, unloaded | 117 mm | 4.606 in | 
| Tensile Load, long term, maximum | 800 N | 179.847 lbf | 
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf | 
| Compression | 22 N/mm | 125.623 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 577 m | 1893.045 ft | 
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | 
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 | 
| Environmental Space | Plenum | 
| Flame Test Listing | NEC OFNP (ETL) and c(ETL) | 
| Flame Test Method | NFPA 130 | NFPA 262 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 142 kg/km | 95.42 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | P-LN | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Cable Type | Stranded loose tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Jacket Color | Black | 
| Jacket Marking | Feet | 
| Location of Manufacturing | Claremont, North Carolina | 
| Subunit, quantity | 8 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 96 | 
Dimensions
| Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in | 
| Diameter Over Jacket | 11.7 mm | 0.461 in | 
Representative Image
| Click on image to enlarge. | |
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 175 mm | 6.89 in | 
| Minimum Bend Radius, unloaded | 117 mm | 4.606 in | 
| Tensile Load, long term, maximum | 800 N | 179.847 lbf | 
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf | 
| Compression | 22 N/mm | 125.623 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 577 m | 1893.045 ft | 
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | 
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 | 
| Environmental Space | Plenum | 
| Flame Test Listing | NEC OFNP (ETL) and c(ETL) | 
| Flame Test Method | NFPA 130 | NFPA 262 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 142 kg/km | 95.42 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                                                                                    
                            