760134973 | P-144-OZ-5K-FMUBK
Base Product: P-OZ
- Available in:
 - Asia
 - Australia/New Zealand
 - Latin America
 - Middle East/Africa
 - North America
 
Fiber indoor/outdoor cable, LazrSPEED® Plenum Distribution, interlocking aluminum armored with plenum jacket, 144 fiber multi-unit with 12 fiber subunits, Multimode OM4, Gel-free, Feet jacket marking, Black jacket color
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | P-OZ | 
General Specifications
| Armor Type | Interlocking aluminum | 
| Cable Type | Distribution | 
| Construction Type | Armored | 
| Subunit Type | Gel-free | 
| Jacket Color | Black | 
| Jacket Marking | Feet | 
| Subunit, quantity | 12 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 144 | 
Dimensions
| Buffer Tube/Subunit Diameter | 6.9 mm | 0.272 in | 
| Diameter Over Armor | 36.2 mm | 1.425 in | 
| Diameter Over Jacket | 38.2 mm | 1.504 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 573 mm | 22.559 in | 
| Minimum Bend Radius, unloaded | 382 mm | 15.039 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1335 N | 300.12 lbf | 
| Compression | 85 N/mm | 485.363 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 35 N-m | 309.776 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 33 m | 108.268 ft | 
Optical Specifications
| Fiber Type | OM4, LazrSPEED® 550 | 
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) | 
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-104-696 | Telcordia GR-20 (water penetration for internal cable) | Telcordia GR-409 | 
| Environmental Space | Plenum | 
| Flame Test Listing | NEC OFCP (ETL) and c(ETL) | 
| Flame Test Method | NFPA 130 | NFPA 262 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze Test Method | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 1222 kg/km | 821.147 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | P-OZ | 
General Specifications
| Armor Type | Interlocking aluminum | 
| Cable Type | Distribution | 
| Construction Type | Armored | 
| Subunit Type | Gel-free | 
| Jacket Color | Black | 
| Jacket Marking | Feet | 
| Subunit, quantity | 12 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 144 | 
Dimensions
| Buffer Tube/Subunit Diameter | 6.9 mm | 0.272 in | 
| Diameter Over Armor | 36.2 mm | 1.425 in | 
| Diameter Over Jacket | 38.2 mm | 1.504 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 573 mm | 22.559 in | 
| Minimum Bend Radius, unloaded | 382 mm | 15.039 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1335 N | 300.12 lbf | 
| Compression | 85 N/mm | 485.363 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 35 N-m | 309.776 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 33 m | 108.268 ft | 
Optical Specifications
| Fiber Type | OM4, LazrSPEED® 550 | 
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) | 
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-104-696 | Telcordia GR-20 (water penetration for internal cable) | Telcordia GR-409 | 
| Environmental Space | Plenum | 
| Flame Test Listing | NEC OFCP (ETL) and c(ETL) | 
| Flame Test Method | NFPA 130 | NFPA 262 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze Test Method | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 1222 kg/km | 821.147 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                            