760243294 | C-096-LA-5K-M12BK/20G/C
Base Product: C-LA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor cable, LazrSPEED®, Single Jacket/Single Armor, Low Smoke Zero Halogen (LSZH), 96 fiber, Multimode OM4, Gel Filled , Stranded Loose Tube, Black jacket color, Meters jacket marking, Cca flame rating
Features and Benefits
                                - Corrugated steel tape armor is strong yet flexible, providing additional crush and rodent protection
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | C-LA | 
General Specifications
| Armor Type | Corrugated steel | 
| Cable Type | Stranded loose tube | 
| Construction Type | Armored | 
| Subunit Type | Gel-filled | 
| Jacket Color | Black | 
| Jacket Marking | Meters | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 5K MM 96 FIBER EN50575 CLASS C [SERIAL NUMBER] [MM/YY] [METRE MARK] | 
| Subunit, quantity | 12 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 96 | 
Dimensions
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in | 
| Diameter Over Jacket | 13.7 mm | 0.539 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 205 mm | 8.071 in | 
| Minimum Bend Radius, unloaded | 137 mm | 5.394 in | 
| Tensile Load, long term, maximum | 800 N | 179.847 lbf | 
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf | 
| Compression | 44 N/mm | 251.247 lbf/in | 
| Compression Test Method | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | IEC 60794-1 E6 | 
| Impact | 10 N-m | 88.507 in lb | 
| Impact Test Method | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 445 m | 1459.974 ft | 
Optical Specifications
| Fiber Type | OM4, LazrSPEED® 550 | 
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Cable Qualification Standards | EN 187105 | IEC 60794-1-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Cca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d2 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable Freeze Test Method | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Low High Bend Test Method | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 213 kg/km | 143.13 lb/kft | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | C-LA | 
General Specifications
| Armor Type | Corrugated steel | 
| Cable Type | Stranded loose tube | 
| Construction Type | Armored | 
| Subunit Type | Gel-filled | 
| Jacket Color | Black | 
| Jacket Marking | Meters | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 5K MM 96 FIBER EN50575 CLASS C [SERIAL NUMBER] [MM/YY] [METRE MARK] | 
| Subunit, quantity | 12 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 96 | 
Dimensions
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in | 
| Diameter Over Jacket | 13.7 mm | 0.539 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 205 mm | 8.071 in | 
| Minimum Bend Radius, unloaded | 137 mm | 5.394 in | 
| Tensile Load, long term, maximum | 800 N | 179.847 lbf | 
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf | 
| Compression | 44 N/mm | 251.247 lbf/in | 
| Compression Test Method | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | IEC 60794-1 E6 | 
| Impact | 10 N-m | 88.507 in lb | 
| Impact Test Method | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 445 m | 1459.974 ft | 
Optical Specifications
| Fiber Type | OM4, LazrSPEED® 550 | 
Environmental Specifications
| Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Cable Qualification Standards | EN 187105 | IEC 60794-1-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Cca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d2 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | IEC 60794-1 F5 | 
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable Freeze Test Method | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Low High Bend Test Method | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 213 kg/km | 143.13 lb/kft | 
                                    Documentation & Downloads
                                    
                                
                                Declaration of Performance
Product Specification
Warranty
Declaration of Performance
Product Compliance Documentation
Product Specification
Product Sustainability
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                            