Fiber indoor/outdoor cable, LSZH Riser Distribution, 12 fiber single-unit, Singlemode G.652.D, Meters jacket marking, Rose jacket color
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 0.3 dB/km @ 1,550 nm | 0.40 dB/km @ 1,310 nm |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Rose |
Jacket Marking | Meters |
Strength Members | E-glass yarns |
Total Fiber Count | 12 |
Dimensions
Diameter Over Jacket | 6.2 mm | 0.244 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 124 mm | 4.882 in |
Minimum Bend Radius, unloaded | 62 mm | 2.441 in |
Tensile Load, short term, maximum | 600 N | 134.885 lbf |
Compression | 5 N/mm | 28.551 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Impact | 1 N-m | 8.851 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
Fiber Type | G.652.D | OS2 |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-24 |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5C |
Environmental Test Specifications
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 33 kg/km | 22.175 lb/kft |
Product classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 0.3 dB/km @ 1,550 nm | 0.40 dB/km @ 1,310 nm |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Rose |
Jacket Marking | Meters |
Strength Members | E-glass yarns |
Total Fiber Count | 12 |
Dimensions
Diameter Over Jacket | 6.2 mm | 0.244 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 124 mm | 4.882 in |
Minimum Bend Radius, unloaded | 62 mm | 2.441 in |
Tensile Load, short term, maximum | 600 N | 134.885 lbf |
Compression | 5 N/mm | 28.551 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Impact | 1 N-m | 8.851 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
Fiber Type | G.652.D | OS2 |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-24 |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5C |
Environmental Test Specifications
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 33 kg/km | 22.175 lb/kft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse