Fiber Indoor/Outdoor cable, Low Smoke Zero Halogen, Distribution, Gel-Free, 12 fiber single-unit, Multimode OM4, Meters jacket marking, Aqua jacket color
Specifications
Specifications
Product classification
Regional Availability | China |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Country Specific for | China |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
General Specifications
Cable Type | Tight buffer |
Subunit Type | Gel-free |
Jacket Color | Aqua |
Jacket Marking | Meters |
Strength Members | E-glass yarns |
Total Fiber Count | 12 |
Dimensions
Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
Diameter Over Jacket | 6.6 mm | 0.26 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 132 mm | 5.197 in |
Minimum Bend Radius, unloaded | 66 mm | 2.598 in |
Tensile Load, long and short term | See Sag and Tension tables in Product Documentation section |
Tensile Load, long term, maximum | 198 N | 44.512 lbf |
Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
Fiber Type | OM4 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-409 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Listing | B1 |
Flame Test Method | GB/T 31247 |
Environmental Test Specifications
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Product classification
Regional Availability | China |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Country Specific for | China |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
General Specifications
Cable Type | Tight buffer |
Subunit Type | Gel-free |
Jacket Color | Aqua |
Jacket Marking | Meters |
Strength Members | E-glass yarns |
Total Fiber Count | 12 |
Dimensions
Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
Diameter Over Jacket | 6.6 mm | 0.26 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 132 mm | 5.197 in |
Minimum Bend Radius, unloaded | 66 mm | 2.598 in |
Tensile Load, long and short term | See Sag and Tension tables in Product Documentation section |
Tensile Load, long term, maximum | 198 N | 44.512 lbf |
Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
Fiber Type | OM4 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-409 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Listing | B1 |
Flame Test Method | GB/T 31247 |
Environmental Test Specifications
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse