810009230/DB | R-001-DN-8G-F49IV/SP29/RNB
Base Product: R-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber indoor/outdoor drop cable, All-Dielectric, 1 fiber Tight Buffer construction, riser, drop all-dielectric, Singlemode G.657.A2, Gel-free, Feet jacket marking, Ivory jacket color
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | R-DN |
General Specifications
Cable Type | Drop |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Color | Ivory |
Jacket Marking | Feet |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Buffer Tube/Subunit Diameter | 2.9 mm | 0.114 in |
Diameter Over Jacket | 4.9 mm | 0.193 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 98 mm | 3.858 in |
Minimum Bend Radius, unloaded | 49 mm | 1.929 in |
Tensile Load, long term, maximum | 180 N | 40.466 lbf |
Tensile Load, short term, maximum | 601 N | 135.11 lbf |
Compression | 10 N/mm |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.94 N-m | 26.021 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 695 m | 2280.184 ft |
Optical Specifications
Fiber Type | G.657.A2 | G.657.A2/B2 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | ANSI/ICEA S-110-717 |
Environmental Space | Riser |
Flame Test Listing | NEC OFNR (ETL) and c(ETL) |
Flame Test Method | CSA FT4 | IEEE 1202 | UL 1666 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 26.5 kg/km | 17.807 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | R-DN |
General Specifications
Cable Type | Drop |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Color | Ivory |
Jacket Marking | Feet |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Buffer Tube/Subunit Diameter | 2.9 mm | 0.114 in |
Diameter Over Jacket | 4.9 mm | 0.193 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 98 mm | 3.858 in |
Minimum Bend Radius, unloaded | 49 mm | 1.929 in |
Tensile Load, long term, maximum | 180 N | 40.466 lbf |
Tensile Load, short term, maximum | 601 N | 135.11 lbf |
Compression | 10 N/mm |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.94 N-m | 26.021 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 695 m | 2280.184 ft |
Optical Specifications
Fiber Type | G.657.A2 | G.657.A2/B2 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | ANSI/ICEA S-110-717 |
Environmental Space | Riser |
Flame Test Listing | NEC OFNR (ETL) and c(ETL) |
Flame Test Method | CSA FT4 | IEEE 1202 | UL 1666 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 26.5 kg/km | 17.807 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse