810009841/DB | C-004-CA-8W-M04YL/28G/GRP/D
Base Product: C-CA
- Available in:
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor drop cable, 4-fiber, ULSZH, loose tube, gel-filled, Singlemode G.652.D and G.657.A1, Meters jacket marking, Yellow jacket color
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Armor Type | Non-metallic rods |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB F.O.CABLE 810009841/DB EXT GRP ARMOUR 4X9/125 OS2 EN50575 Class Eca (Serial NUMBER) (METRE MARK) |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 9 mm | 0.354 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 228.6 mm | 9 in |
| Minimum Bend Radius, unloaded | 175.3 mm | 6.902 in |
| Tensile Load, long term, maximum | 750 N | 168.607 lbf |
| Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Optical Specifications
| Fiber Type | OS2 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 94 kg/km | 63.165 lb/kft |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Armor Type | Non-metallic rods |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB F.O.CABLE 810009841/DB EXT GRP ARMOUR 4X9/125 OS2 EN50575 Class Eca (Serial NUMBER) (METRE MARK) |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 9 mm | 0.354 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 228.6 mm | 9 in |
| Minimum Bend Radius, unloaded | 175.3 mm | 6.902 in |
| Tensile Load, long term, maximum | 750 N | 168.607 lbf |
| Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Optical Specifications
| Fiber Type | OS2 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 94 kg/km | 63.165 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
