810009845/DB | C-024-LA-8W-M12YL/25G/GRP/E
Base Product: C-LA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Indoor/Outdoor Cable, 24-fiber, Singlemode OS2, ULSZH, loose tube, gel-filled, Singlemode G.652.D and G.657.A1, Meters jacket marking, Yellow jacket color, Eca Flame rating
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LA |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
General Specifications
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Filler, quantity | 2 |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Compression Test Method | IEC 60794-1-2 E3 |
Impact Test Method | IEC 60794-1 E4 |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Optical Specifications, Wavelength Specific
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LA |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
General Specifications
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Filler, quantity | 2 |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Mechanical Specifications
Compression Test Method | IEC 60794-1-2 E3 |
Impact Test Method | IEC 60794-1 E4 |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Optical Specifications, Wavelength Specific
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse