810009857/DB | C-004-CN-8W-M04YL/28G/GY/E
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor cable, LightScope® ZWP, Gel-Filled, loose tube, 4 fiber, Singlemode G.652.D, Meters jacket marking, Yellow jacket color, Eca flame rating. Provides Rodent Resistance
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.25 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Buffer Tube/Subunit Diameter | 2.8 mm | 0.11 in |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 130 mm | 5.118 in |
| Minimum Bend Radius, unloaded | 130 mm | 5.118 in |
| Tensile Load, long term, maximum | 650 N | 146.126 lbf |
| Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
| Fiber Type | G.652.D | OS2 |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 40 kg/km | 26.879 lb/kft |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.25 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Buffer Tube/Subunit Diameter | 2.8 mm | 0.11 in |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 130 mm | 5.118 in |
| Minimum Bend Radius, unloaded | 130 mm | 5.118 in |
| Tensile Load, long term, maximum | 650 N | 146.126 lbf |
| Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Twist | 5 cycles |
| Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
| Fiber Type | G.652.D | OS2 |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 40 kg/km | 26.879 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
