810009860/DB | C-006-DN-8W-M06YL/28G/AY/E
Base Product: C-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor cable, LightScope® ZWP, Gel-Filled loose tube, Singlemode G.652.D, 6 fiber, Meters jacket marking, Yellow jacket color, Eca flame rating
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 0.35 dB/km @ 1,300 nm |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Buffer Tube/Subunit Diameter | 2.8 mm | 0.11 in |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 130 mm | 5.118 in |
Minimum Bend Radius, unloaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 530 N | 119.149 lbf |
Cable Crush Resistance, maximum | 20 N/mm |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Optical Specifications
Fiber Type | G.652.D | OS2 |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration | 24 h |
Environmental Test Specifications
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
Cable weight | 44 kg/km | 29.567 lb/kft |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
Optical Specifications, Wavelength Specifications
Attenuation, maximum | 0.35 dB/km @ 1,300 nm |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Buffer Tube/Subunit Diameter | 2.8 mm | 0.11 in |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 130 mm | 5.118 in |
Minimum Bend Radius, unloaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 530 N | 119.149 lbf |
Cable Crush Resistance, maximum | 20 N/mm |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Optical Specifications
Fiber Type | G.652.D | OS2 |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration | 24 h |
Environmental Test Specifications
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
Cable weight | 44 kg/km | 29.567 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse