810009879/DB | C-024-CA-8W-M24BK/40G/GRP/E
Base Product: C-CA
- Available in:
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor drop cable, 24-fiber, ULSZH, loose tube, Singlemode G.652.D, gel-filled, Meters jacket marking, Black jacket color, Eca flame rating. Provides Rodent Resistance
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
General Specifications
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009879/DB 24 x 9/125 OS2 ULSZH EN50575 CLASS E [Serial NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 24 |
Total Fiber Count | 24 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 11 mm | 0.433 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 320 mm | 12.598 in |
Minimum Bend Radius, unloaded | 240 mm | 9.449 in |
Tensile Load, long term, maximum | 750 N | 168.607 lbf |
Tensile Load, short term, maximum | 3000 N | 674.427 lbf |
Cable Crush Resistance, maximum | 30 N/mm | 171.304 lb/in |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Environmental Test Specifications
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
Cable weight | 142 kg/km | 95.42 lb/kft |
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
General Specifications
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009879/DB 24 x 9/125 OS2 ULSZH EN50575 CLASS E [Serial NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 24 |
Total Fiber Count | 24 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 11 mm | 0.433 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 320 mm | 12.598 in |
Minimum Bend Radius, unloaded | 240 mm | 9.449 in |
Tensile Load, long term, maximum | 750 N | 168.607 lbf |
Tensile Load, short term, maximum | 3000 N | 674.427 lbf |
Cable Crush Resistance, maximum | 30 N/mm | 171.304 lb/in |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Environmental Test Specifications
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
Cable weight | 142 kg/km | 95.42 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse