810010219/DB | C-004-CN-8W-M04BK/28G/GY/E
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Indoor/Outdoor Low Smoke Zero Halogen, TeraSPEED® Central Loose Tube Fiber Optic Cable, 4-fiber, Singlemode OS2, Gel-filled, black. Provides Rodent Resistance.
Features and Benefits
- non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.25 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254735 INT/EXT RODENT RESIST GLT 4X9/125 OS2 (Serial NUMBER) (METRE MARK) |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 129.5 mm | 5.098 in |
| Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
| Tensile Load, long term, maximum | 650 N | 146.126 lbf |
| Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
Optical Specifications
| Fiber Type | OS2 |
Environmental Specifications
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Cable weight | 49 kg/km | 32.927 lb/kft |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.25 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254735 INT/EXT RODENT RESIST GLT 4X9/125 OS2 (Serial NUMBER) (METRE MARK) |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 129.5 mm | 5.098 in |
| Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
| Tensile Load, long term, maximum | 650 N | 146.126 lbf |
| Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
Optical Specifications
| Fiber Type | OS2 |
Environmental Specifications
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Eca |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Cable weight | 49 kg/km | 32.927 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
