810009639/DB/GS | B-002-LN-8W-F02NS/15G/GS
Base Product: B-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber OSP cable, LightScope® ZWP Blown Micro Single Jacket, 2-fiber, All-Dielectric Stranded Loose Tube Arid-Core™ Construction, Gel-filled, Singlemode G.652.D and G.657.A1, Feet jacket marking, Black jacket color
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | B-LN |
General Specifications
Cable Type | Stranded loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Feet |
Jacket Marking Method | Laser |
Jacket Marking Text | COMMSCOPE OPTICAL CABLE OS2 SM 2F (SERIAL NUMBER) MM/YYYY XXXXXXXFT |
Subunit, quantity | 1 |
Filler, quantity | 4 |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Buffer Tube/Subunit Diameter | 1.45 mm | 0.057 in |
Diameter Over Jacket | 5.1 mm | 0.201 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
Minimum Bend Radius, loaded | 208.3 mm | 8.201 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Tensile Load, long term, maximum | 97 N | 21.806 lbf |
Tensile Load, short term, maximum | 324 N | 72.838 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Flex | 25 cycles |
Flex Test Method | IEC 60794-1 E6 |
Impact | 0.3 N-m | 2.655 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Vertical Rise, maximum | 492 m | 1614.173 ft |
Optical Specifications
Fiber Type | G.652.D | G.652.D and G.657.A1 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Storage Temperature | -30 °C to +75 °C (-22 °F to +167 °F) |
Cable Qualification Standards | IEC 60794-5-10 |
Environmental Space | Air-blown, microduct |
Jacket UV Resistance | UV stabilized |
Water Penetration | 23 h |
Water Penetration Test Method | IEC 60794-1 F4 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | IEC 60794-1-21 E14 |
Heat Age | -30 °C to +85 °C (-22 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1-22 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | IEC 60794-1-21 E11 |
Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 20 kg/km | 13.439 lb/kft |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | B-LN |
General Specifications
Cable Type | Stranded loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Feet |
Jacket Marking Method | Laser |
Jacket Marking Text | COMMSCOPE OPTICAL CABLE OS2 SM 2F (SERIAL NUMBER) MM/YYYY XXXXXXXFT |
Subunit, quantity | 1 |
Filler, quantity | 4 |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Buffer Tube/Subunit Diameter | 1.45 mm | 0.057 in |
Diameter Over Jacket | 5.1 mm | 0.201 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
Minimum Bend Radius, loaded | 208.3 mm | 8.201 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Tensile Load, long term, maximum | 97 N | 21.806 lbf |
Tensile Load, short term, maximum | 324 N | 72.838 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Flex | 25 cycles |
Flex Test Method | IEC 60794-1 E6 |
Impact | 0.3 N-m | 2.655 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Vertical Rise, maximum | 492 m | 1614.173 ft |
Optical Specifications
Fiber Type | G.652.D | G.652.D and G.657.A1 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Storage Temperature | -30 °C to +75 °C (-22 °F to +167 °F) |
Cable Qualification Standards | IEC 60794-5-10 |
Environmental Space | Air-blown, microduct |
Jacket UV Resistance | UV stabilized |
Water Penetration | 23 h |
Water Penetration Test Method | IEC 60794-1 F4 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | IEC 60794-1-21 E14 |
Heat Age | -30 °C to +85 °C (-22 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1-22 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | IEC 60794-1-21 E11 |
Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 20 kg/km | 13.439 lb/kft |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse