810010364/DB | O-036-DF-HY-F12NS/15G/8W036/1X24AWG
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LightScope® ZWP Fiber + Tone Wire Outdoor Drop Cable, Arid Core construction, central loose tube
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, fiber and tone-wire |
Product Brand | LightScope® ZWP |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Location of Manufacturing | Catawba, North Carolina |
Subunit, quantity | 3 |
Fibers per Subunit, quantity | 12 |
Tone Wire, quantity | 1 |
Total Fiber Count | 36 |
Dimensions
Height Over Jacket | 4.572 mm | 0.18 in |
Buffer Tube/Subunit Diameter | 1.499 mm | 0.059 in |
Diameter Over Jacket | 9.906 mm | 0.39 in |
Diameter Over Messenger Jacket | 2.032 mm | 0.08 in |
Tone Wire Gauge | 24 AWG |
Mechanical Specifications
Minimum Bend Radius, loaded | 89.992 mm | 3.543 in |
Minimum Bend Radius, unloaded | 64.008 mm | 2.52 in |
Tensile Load, long term, maximum | 400.34 N | 90 lbf |
Tensile Load, short term, maximum | 1334.466 N | 300 lbf |
Compression | 1.018 kg/mm | 57 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 35 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 889.102 m | 2917 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-110-717 | Telcordia GR-20 |
Environmental Space | Aerial, lashed | Buried |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 35.839 kg/km | 24.083 lb/kft |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, fiber and tone-wire |
Product Brand | LightScope® ZWP |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Location of Manufacturing | Catawba, North Carolina |
Subunit, quantity | 3 |
Fibers per Subunit, quantity | 12 |
Tone Wire, quantity | 1 |
Total Fiber Count | 36 |
Dimensions
Height Over Jacket | 4.572 mm | 0.18 in |
Buffer Tube/Subunit Diameter | 1.499 mm | 0.059 in |
Diameter Over Jacket | 9.906 mm | 0.39 in |
Diameter Over Messenger Jacket | 2.032 mm | 0.08 in |
Tone Wire Gauge | 24 AWG |
Mechanical Specifications
Minimum Bend Radius, loaded | 89.992 mm | 3.543 in |
Minimum Bend Radius, unloaded | 64.008 mm | 2.52 in |
Tensile Load, long term, maximum | 400.34 N | 90 lbf |
Tensile Load, short term, maximum | 1334.466 N | 300 lbf |
Compression | 1.018 kg/mm | 57 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 35 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 889.102 m | 2917 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-110-717 | Telcordia GR-20 |
Environmental Space | Aerial, lashed | Buried |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 35.839 kg/km | 24.083 lb/kft |
Documentation & Downloads
Product Compliance Documentation
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse